![Liquiline System CA80TP - TP analyzer for monitoring of industrial and municipal wastewater Liquiline System CA80TP - TP analyzer for environmental monitoring](/__image/a/1581079/k/020c5208c80c62381050031737e7299b0aa9bd32/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CA80TP_total_phosphorus_analyzer_closed.jpg)
Specs at a glance
-
Measuring range
0 to 2 mg/l
0.05 to 10 mg/l
0.5 to 50 mg/l -
Process temperature
4 to 40 °C (39.2 to 104 °F)
-
Process pressure
At atmospheric pressure, < 0.2 bar
Field of application
Phosphorus is the decisive factor for excessive algae and plant growth in water bodies, that's why continuous monitoring of this parameter is essential. The Liquiline System TP analyzer offers precise online measurement of total phosphorus and ensures highest process safety. Automatic calibration and cleaning save you operating costs while advanced diagnostics with remote access support you in providing process documentation to the authorities.
The Liquiline System TP analyzer monitors:
Inlet and outlet of wastewater treatment plants for documentation purposes and calculation of the cleaning capacity
Discharges of industrial wastewater treatment plants to determine discharge fees and to support the polluter-pays-principle
Process water
Benefits
Molybdenum blue method according to EN ISO 6878:2004 guarantees direct comparability to laboratory results
Meeting industry needs: The analyzer is perfectly suited for environmental monitoring, industrial and municipal wastewater
Fast and easy process integration: Direct installation of self-priming version or y-strainer for bypass applications
Safety on the highest level: Software-controlled safety cover for the reactor and all heated parts. Additional safety light barrier prevents overdosing of reagents and sample.
Combination of reliable sample delivery and high-precision dosing: Peristaltic pumps are able to cope with particles in the sample. Light barriers enable precise, reproducible dosing.
-
Enhanced reagent lifetime thanks to optional cooling module
Easy upgrade of functionality to a complete measuring station - simply by adding modules and connecting Memosens sensors.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquiline System CA80TP
English version - 05/2024
Analyzer for total phosphorous
EN 23/05/202430/11/202231/05/202114/02/202009/06/2017Language:
English
Version:
23/05/2024
File size:
4.2 MB
File name:
TI01264CEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80TP
English version - 05/2024
Colorimetric analyzer for total phosphorus
EN 23/05/202430/11/202231/05/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.4 MB
File name:
BA01593CEN_0624-00.pdf
-
-
-
Technical Information (TI)
TI Liquiline System CA80TP
Analyzer for total phosphorous
EN 23/05/202430/11/202231/05/202114/02/202009/06/2017Language:
English
Version:
23/05/2024
File size:
4.2 MB
File name:
TI01264CEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
Memosens
Sensor inputs with Memosens protocol
EN 30/05/202228/02/2019Language:
English
Version:
30/05/2022
File size:
3.3 MB
File name:
BA01245CEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiline System CA80TP
Colorimetric analyzer for total phosphorus
EN 23/05/202430/11/202231/05/202113/01/202009/06/2017Language:
English
Version:
23/05/2024
File size:
6.4 MB
File name:
BA01593CEN_0624-00.pdf
-
-
-
Short Instruction (KA)
Liquiline System CA80TP
Colorimetric analyzer for total phosphorus
EN 31/05/202119/02/202006/10/201707/04/201712/05/2016Language:
English
Version:
31/05/2021
File size:
3 MB
File name:
KA01239CEN_0621.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration, PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kit CA80 Outdoor
Kit for mounting analyzer on a post outdoor
EN 14/02/2020Language:
English
Version:
14/02/2020
File size:
414.2 KB
File name:
EA01293CEN_0119.pdf
-
-
-
Special Documentation (SD)
SD Liquiline System CA80TP
Colorimetric analyzer for chemical total phosphorus
CCEP certified version (CA80TP-HR**)EN 19/12/2024Language:
English
Version:
19/12/2024
File size:
259.4 KB
File name:
SD03376CEN_0124-00.pdf
-
-
-
Special Documentation (SD)
CM44x/R/P / CSFxx / CA80xx
PROFIBUS Guideline
EN 09/06/202227/01/202014/08/201908/09/201727/02/2014Language:
English
Version:
09/06/2022
File size:
1.9 MB
File name:
SD01188CEN_06.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
Modbus Guideline
EN 31/05/202224/01/202027/11/201914/07/201722/07/2014Language:
English
Version:
31/05/2022
File size:
1.8 MB
File name:
SD01189CEN_07.22.pdf
-
-
-
Special Documentation (SD)
Special Documentation Liquiline 4-wire Platform
EtherNet/IP guideline
EN 09/06/202224/01/202027/11/201914/07/201728/07/2014Language:
English
Version:
09/06/2022
File size:
2 MB
File name:
SD01293CEN_06.22.pdf
-