A new dimension of radar - Micropilot FMR10 & FMR20
Continuous, non-contact level measurement perfect for water/wastewater and utilities applications
Most compact radars in their class
The FMR10 and FMR20 are the most compact radars in their class thanks to unique radar chip design with integrated radio frequency components and direct emission transceiver – invented by Endress+Hauser. With the compact design. the devices fit in limited space applications.
Micropilot FMR10 and FMR20 are the first non-contact radar devices with Bluetooth® commissioning, operation and maintenance via a mobile app. Signal curves can be shown on any iOS or Android Bluetooth® enabled smartphone or tablet. Operation is also possible via HART or remote display.
Benefits
Most compact radar due to unique radar chip design – fits in limited space installations
Full PVDF body guarantees a long sensor lifetime
Hermetically sealed wiring and fully potted electronics – eliminates water ingress and allows operation under harsh environmental conditions