©Endress+Hauser
The Liquiline Compact CM82 is ideal for limited installation spaces and allows you to operate your measuring points via tablets and smartphones.
©Endress+Hauser
Using the SmartBlue app, you can check, operate and configure all CM82 measuring points within the Bluetooth range of your iOS or Android device.
©Endress+Hauser
The compact field device is the smallest transmitter for pH, ORP, conductivity and oxygen Memosens sensors.
©Endress+Hauser
Connect your sensor directly - without a cable - to the transmitter. Thanks to contactless data transmission, the measured value is not affected by humidity, dust, etc.
©Endress+Hauser
A red/green LED indicates the status of the transmitter and the connected sensor.
©Endress+Hauser
With the optional RIA15 you can display the measured value and make some basic settings on-site.
Field of application
The Liquiline Compact CM82 is the smallest transmitter for Memosens sensors. Its slender housing measures only 11 cm long and 2 cm wide, including a connection to which you can attach your sensor directly, without a cable. Together with the sensor, it fits into most assemblies and couldn’t be easier to install. Via a uniquely secure Bluetooth connection, you can see all nearby CM82 measuring points on your tablets or smartphones and operate them conveniently from a distance.
Liquiline Compact CM82 can be used in all industries and their utilities and supports all sensors with the blue Memosens plug-in head:
pH sensors
ORP sensors
Conductivity sensors
Oxygen sensors
The loop-powered two-wire transmitter features the following protocols and interfaces:
With its international explosion protection approvals, such as IECEx, ATEX, and CSA, the Liquiline Compact CM82 is suitable for hazardous area use.
Benefits
Easy operation: Use your existing tablets and smartphones for operation and commissioning.
Fast and reliable: A secure Bluetooth connection allows you to check measuring points that are dangerous or difficult to access from a safe distance.
Benefit from all the advantages of Memosens technology: Memosens sensors offer you the safest data transmission, the highest measured value availability and total ease of use.
Space-saving installation: The two-wire device fits inside an assembly and does not require its own power supply.
Suitable for all locations: Whether your measuring point is exposed to dust, vapor, rain, snow, heat or cold, the CM82 will always be exactly the right transmitter for you.
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Smart vertical farming in big cities
Intuitive pH and conductivity measurement in smart vertical farming plants to meet quality requirements and ensure comprehensive
monitoring of processes.
Read the full story
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
Installation
Connection of digital sensors with Memosens-Protocol
Characteristic
Liquiline CM82 is a two-wire transmitter for all areas of process engineering
Design
Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets
Material
Housing, cover: Peek 151 Strain relief: EPDM Axial ring Peek 450 G
Dimension
Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch)
Connection
Connection of digital sensors with Memosens-Protocol
Additional certifications
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
Installation
Connection of digital sensors with Memosens-Protocol
Characteristic
Liquiline CM82 is a two-wire transmitter for all areas of process engineering
Design
Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets
Material
Housing, cover: Peek 151 Strain relief: EPDM Axial ring Peek 450 G
Dimension
Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch)
Connection
Connection of digital sensors with Memosens-Protocol
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
Installation
Connection of digital sensors with Memosens-Protocol
Characteristic
Liquiline CM82 is a two-wire transmitter for all areas of process engineering
Design
Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets
Material
Housing, cover: Peek 151 Strain relief: EPDM Axial ring Peek 450 G
Dimension
Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch)
Connection
Connection of digital sensors with Memosens-Protocol
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
Installation
Connection of digital sensors with Memosens-Protocol
Characteristic
Liquiline CM82 is a two-wire transmitter for all areas of process engineering
Design
Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets
Material
Housing, cover: Peek 151 Strain relief: EPDM Axial ring Peek 450 G
Dimension
Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch)
Connection
Connection of digital sensors with Memosens-Protocol
Most downloaded
Liquiline Compact CM82
English version - 02/2023
Configurable multi-parameter transmitter for Memosens sensors
EN
DE ES FR IT JA PL PT RU ZH
24/02/2023
30/08/2021
31/01/2018
Language:
English
Version:
24/02/2023
File size:
1.5 MB
File name:
TI01397CEN_0322-00.pdf
Liquiline Compact CM82
English version - 02/2023
Compact multi-parameter transmitter for Memosens sensors
EN
DE ES FR IT JA PL PT RU ZH
24/02/2023
15/10/2020
30/04/2018
Language:
English
Version:
24/02/2023
File size:
2.1 MB
File name:
BA01845CEN_0322-00.pdf
68 documents
Configurable multi-parameter transmitter for Memosens sensors
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
24/02/2023
30/08/2021
31/01/2018
Language:
English
Version:
24/02/2023
File size:
1.5 MB
File name:
TI01397CEN_0322-00.pdf
Junction Box
Operating Instructions
Junction Box
EN
German French
30/04/2018
Language:
English
Version:
30/04/2018
File size:
638.6 KB
File name:
BA01802CA2_0118.pdf
Compact multi-parameter transmitter for Memosens sensors
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
24/02/2023
15/10/2020
30/04/2018
Language:
English
Version:
24/02/2023
File size:
2.1 MB
File name:
BA01845CEN_0322-00.pdf
Compact multi-parameter transmitter for Memosens sensors
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
22/07/2021
29/02/2020
30/04/2018
Language:
English
Version:
22/07/2021
File size:
872 KB
File name:
KA01397CEN_0321.pdf
Supplement to: BA01797C and BA01845C Safety instructions for electrical apparatus in explosion-hazardous areas
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
08/02/2020
Language:
English
Version:
08/02/2020
File size:
3.8 MB
File name:
XA01948CEN_0119.pdf
Supplement to: BA01797C and BA01845C Safety instructions for electrical apparatus in explosion-hazardous areas
EN
German French
06/11/2020
Language:
English
Version:
06/11/2020
File size:
3.1 MB
File name:
XA02274CEN_0120.pdf
Supplement to: BA01797C and BA01845C Safety instructions for electrical apparatus in explosion-hazardous areas
EN
German Chinese
06/11/2020
Language:
English
Version:
06/11/2020
File size:
3.3 MB
File name:
XA02275CEN_0120.pdf
UK Ex II 1G Ex ia IIC T6/T4 Ga
Language:
English
Version:
28/11/2022
File size:
498.2 KB
File name:
XA02757CEN_0122-00.pdf
Supplement to: BA01797C and BA01845C Safety instructions for electrical apparatus in explosion-hazardous areas JPN Ex ia IIC T4/T6 Ga
EN
German Japanese
09/02/2022
06/11/2020
Language:
English
Version:
09/02/2022
File size:
428.5 KB
File name:
XA02276CEN_0221-00.pdf
For extended functionality
EN
German
04/05/2020
03/05/2018
16/09/2014
24/03/2014
25/03/2013
Language:
English
Version:
04/05/2020
File size:
102.9 KB
File name:
SD00166CEN_0620.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Marking Tagging (Attention: select option and enter text in 995)
Loop Powered Process Indicator RIA15
Kit: Junction Box, non Ex
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all