General

The principle of thermal mass flow measure ment has become widely accepted by industry in recent years and is used successfully in many applications:

 

  • Compressed air flow and distribution
  • Carbon dioxide for chilling and fermentation
  • Argon in steel making
  • Nitrogen and oxygen production plants
  • Natural gas for burner and boiler feed control
  • Aeration air and bio gas in waste water plants

 

Whenever high turndown or low pressure losses are important in gas metering applications, thermal mass flowmeters offer a real alternative to traditional measuring techniques.

Products

t-mass A 150

6AAB

  • Direct Mass Flow Measurement of Gases
  • Selection of gases: air, carbon dioxide, nitrogen, argon
  • DN 15 to 50 (½ to 2")
  • Flange and threaded connections

  • Process temp. up to
    +100 °C (+212 °F)
  • Process pressure from
    500 mbar a to 40 bar g
  • cCSAus Cl. 1 Div. 2, PED, CRN

More information about 6AAB

t-mass B 150

6BAB

  • For easy and cost-effective measurement of fuel gases
  • Selection of gases: air, carbon dioxide, nitrogen, argon
  • DN 80 to 1500 (3 to 60")
  • ¾"- and 1" compression fittings
  • Process temp. up to
    +100 °C (+212 °F)
  • Process pressure from
    500 mbar a to 20 bar g
  • cCSAus Cl. 1 Div. 2, CRN

More information about 6BAB

t-mass 65F

65F

  • Flanged sensor
  • DN15 to 100 (1/2" to 4")
  • -40 to +100 °C (-40 to +212 °F)
  • Ex-Approvals: ATEX, FM, CSA, IEC Ex, NEPSI

More information about 65F

t-mass 65I

65I

  • Insertion sensor for pipes and ducts
  • DN 65 to 1500 (2 1/2" to 60")
  • -40 to +130 °C (-40 to +266 °F)
  • Ex-Approvals: ATEX, FM, CSA, IEC Ex, NEPSI

More information about 65I