Ecograph T

Ecograph T, RSG30

RSG30

  • Features: Replaces standard dotting and strip chart recorders, with up to 6 universal inputs. Displays, records and transmits

    ...all at an exceptional price/performance ratio.

  • Analog inputs: 3 or 6
  • Digital inputs: 1
  • Relays: 4

More information about RSG30

Memograph M

Memograph M, RSG40

rsg40

  • Features: Graphic Data-Manager with universal use of analog and digital signals. Stores, visualize, analyze and communicate process values. Application packages.
  • Analog inputs: up to 20
  • Digital inputs: up to 14
  • Relays: up to 12

More information about rsg40

Minilog B

Minilog B, RDL10

rdl10

  • Features: Data logger with 2 input channels for recording and storing analog and digital

    values. With remote monitoring and Tele-Alarm function via modem.

  • Analog inputs: 1
  • Digital inputs: 1 

More information about rdl10

FDM Software

Field Data Manager Software (FDM), MS20

MS20

FDM is a software package offering central data management and

visualization of stored data. This allows complete documentation of the data from a measuring point.


More information about MS20

OPC Server

OPC Server, RXO20

rxo20

With the OPC server it is possible to connect process data from the recorders and energy managers per plug & play into most standard visualization or process control systems.


More information about rxo20

ReadWin 2000

ReadWin 2000

readwin

Unit set-up, visualization and archiving measured values and measured value sequences.


More information about readwin