Plant Access Point Fieldgate SFG500 

Fieldgates provide worldwide remote monitoring, diagnosis and configuration of HART and PROFIBUS sensors via Ethernet TCP/IP, telephone lines (analogue) or mobile communications (GSM).

  

Measured values become available worldwide via the Internet and can be analysed in a standard Web browser without additional software. Our latest Fieldgate SFG500 has the capabilities to support FDT-based plant asset management host applications, e.g. FieldCare.

 

  • Secure worldwide access to field instrumentation data
  • Easy implementation via open protocols
  • First step towards inventory control
  • Enables predictive maintenance

Fieldgate SFG500

Ethernet/PROFIBUS DP gateway with integrated Web server

SFG500
  • Plant Access Point for PROFIBUS
  • Basic mode Ethernet gateway with integrated Web server and adaptive PROFIBUS Master Class 2 for communication with PROFIBUS devices
  • Advanced options and operating modes require Fieldgate Module SFM500

 

More information about SFG500

Fieldgate FXA720

Ethernet/PROFIBUS DP gateway with integrated Web server

SFG500
  • Gateway with integrated Web server for communication with PROFIBUS devices
  • Gateway with Ethernet connection with single/multiple PROFIBUS DP Channel(s) Master Class 2 for remote data acquisition and visualization via Web server

 

More information about FXA70

Fieldgate FXA320

Remote monitoring with 4-20 mA sensors and actuators via Web browser

FXA320
  • Gateway to connect 4-20mA devices, (active/passive) with integrated power supply
  • Useable for remote monitoring via Internet
  • Rail mounting

 

More information about FXA320

Fieldgate FXA520

Remote monitoring with HART sensors and actuators via Web browser

FXA320
  • Gateway to connect smart devices with HART protocol to the internet
  • Useable for remote monitoring and/or remote maintenance via Internet
  • Rail mounting 2-channel 45mm

 

More information about FXA520