Products for pressure measurement - Absolute and gauge pressure
Continuous measurement and switches of overpressure and absolute pressure in pipes and vessels - also in aggressive liquids, vapours, gases and dusts.
PMC71
- Sensor:
Ceramic - Process connection:
All common thread versions and Flanges; hygenic version - Span in bar/psi:
5mbar - 40bar
0.075psi - 600psi - Process temperature:
-20°C up to 150°C
-20°F up to 302°F - Accuracy:
0.075% up to turndown 100:1
0.05% optional
More information about PMC71
PMP71
- Sensor:
Metal - Process connection:
All common thread versions and Flanges - Span in bar/psi:
5mbar - 700bar
0.075psi - 10152psi - Process temperature:
-40°C up to 125°C
-40°F up to 257°F - Accuracy:
0.075% up to turndown 100:1
0.05% optional
More information about PMP71
PMP75
- Sensor:
Metal - Process connection:
Threaded connections; Hygienic connections; Flanges - Span in bar/psi:
5mbar - 700bar
0.075psi - 10,500psi - Process temperature:
-40°C up to 350°C
-40°F up to 662°F - Accuracy:
0.075% up to turndown 100:1
0.05% optional
More information about PMP75
PMC51
- Sensor:
Ceramic - Process connection:
Hygienic connections; all common thread versions and flanges - Span in bar/psi:
10mbar - 40bar
0.15psi - 600psi - Accuracy:
0.15%,
0.075% optional up to turndown 100:1
More information about PMC51
PMP51
- Sensor:
Metal - Process connection:
Hygienic connections; all common thread versions and flanges;
prepared for diaphragm seal mount
-
Span in bar/psi:
400mbar - 400bar
6psi - 6000psi - Accuracy:
0.15%, - 0.075% optional up to turndown 100:1
More information about PMP51
PMP55
- Sensor:
Metal sensor with diaphragm seal - Process connection:
Wide range of diaphragm seals, Hygienic connections; all common thread versions and flanges - Span in bar/psi:
400mbar - 400bar
6psi - 6000psi - Accuracy:
0.15% up to turndown 100:1
More information about PMP55
PMC131
- Sensor:
Ceramic - Process connection:
All customary thread versions - Span in bar/psi:
100mbar - 40bar
1.5psi - 600psi - Accuracy:
0.5%
More information about PMC131
PMP131
- Sensor:
Metal - Process connection:
All customary thread versions - Span in bar/psi:
1bar - 400bar
15psi - 6000psi - Accuracy:
0.5%
More information about PMP131
PMP135
- Sensor:
Flush-mounted metal sensor - Process connection:
Clamp, Hygiene - Span in bar/psi:
1bar - 40bar
15psi - 600psi - Accuracy:
0.5%
More information about PMP135
PTC31
- Sensor:
Ceramic - Process connection:
All common thread versions - Span in bar/psi:
25mbar - 40bar
0.363psi - 600psi - Accuracy:
0.5% up to turndown 4:1
More information about PTC31
PTP31
- Sensor:
Metal - Process connection:
All common thread versions - Span in bar/psi:
250mbar - 400bar
3.63psi - 6000psi - Accuracy:
0.5% up to turndown 4:1
More information about PTP31