Memosens pH / ORP
Memosens: De-facto standard in process analytics
The innovative Memosens systems provide the ideal solution for safety and operating comfort in analytical measuring technology - something users and producers have been striving for for generations. Teamed with all common fieldbusses, Memosens systems are open for all process control and asset management systems. With over 100.000 Memosens sensors, Endress+Hauser has achieved a de-facto standard in process analytics, which is going to be further developed together with partners.
Benefits of Memosens:
- Lifetime of Memosens sensors up to 40 % longer
- Fewer calibration cycles thanks to longer sensor service life
- Reduction in process downtime as non-specialized staff can replace the sensor
- More accurate process management thanks to more precise calibration
in the laboratory under reproducible conditions - Predictive maintenance as an integrated part of the sensor technology,
resulting in improved asset management
Orbisint CPS11D
Standard pH sensor
- Memosens technology
- Long term monitoring in chemistry, drinking water, wastewater
- Dirt-repellent teflon ring diaphragm
- Reliable measurement (pH 0-14) up to 16 bar, easy handling
More information about CPS11D
Orbisint CPS12D
Standard ORP sensor
- Memosens technology
- Long term monitoring in water treatment, detoxification, chemistry
- Platinum ring or gold pin; measuring range:
- 1500 mV to + 1500 mV - Dirt-repellent teflon ring diaphragm, easy handling
More information about CPS12D
Ceraliquid CPS41D
High-performance pH sensor
- Memosens technology
- Chemistry, pharmaceutical industry, pure water (low conductivity)
- For high requirements with regard to accuracy and speed
- Reliable measurement (pH 0 -14) with rapidly changing composition of media
More information about CPS41D
Ceraliquid CPS42D
High-performance ORP sensor
- Memosens technology
- Chemistry, detoxification, water treatment, power plants
- For clogging media and rapidly changing compositions
- Platinum ring; measuring range:
- 1500 mV to + 1500 mV
More information about CPS42D
Ceragel CPS71D
Hygienic pH sensor
- Memosens technology
- CIP/SIP/autoclavable for food and pharmaceutical industries
- Certified biocompatibility of wetted parts, free of acrylamide
- BP version with pressurized reference; BU version for upside-down installation
More information about CPS71D
Ceragel CPS72D
Hygienic ORP sensor
- Memosens technology
- Food, fermenter, biotechnology with quickly changing ORP potentials
- Platinum ring; measuring range:
- 1500 to + 1500 mV - Free of acrylamide, insensitive to pressure/temperature changes
More information about CPS72D
Orbipore CPS91D
pH sensor for suspensions
- Memosens technology
- Pigment manufacturing, paper industry, colorant production
- For precipitation reactions, emulsions, suspensions
- Rapid response, highly stabilized gel
More information about CPS91D
Tophit CPS441D
High-performance ISFET pH sensor
- Memosens technology
- Break-proof; wetted parts FDA listed, chip sealing EPDM; 3A certificate
- For process applications perfluorelastomer sealing
- Ceramic diaphragm and liquid filled reference; overhead installation possible
More information about CPS441D
Tophit CPS471D
Hygienic ISFET pH sensor
- Memosens technology
- Break-proof, sterilizable, autoclavable, wetted material FDA listed
- Fast response at very low temperatures and low content of water
- Ceramic diaphragm, double chamber gel reference, free of polyacrylamide
More information about CPS471D
Tophit CPS491D
ISFET pH sensor for suspensions
- Memosens technology
- Break-proof for process applications (precipitations, emulsions, suspensions)
- At low temperatures and high organic load
- Open aperture, highly stablilized double gel reference
More information about CPS491D
Memocheck Plus CYP01D
Memosens sensor simulator
- Quality management tool for pharmaceutical, biotech and food industry
- Simulation of predefined sensor status and temperature values
- Qualification of digital data transmission
- From cable coupling to process control system (IQ/OQ)
More information about CYP01D
Memocheck CYP02D
Memosens sensor simulator
- Service tool for all industries
- Simulation of predefined sensor status and temperature values
- Easy and reliable check of measuring point
- From cable coupling to process control system
More information about CYP02D
Memobase CYZ41D
Central data and sensor management system
- Memosens technology
- Complete life cycle management of sensors
- Traceable end-to-end documentation of sensor utilization and calibration history
- Reduction of process costs
More information about CYZ41D
Memosens data cable CYK10
- Absolute waterproof connection (ingress protection IP 68)
- No corrosion of contacts
- No interferences
More information about CYK10