Industrial temperature assemblies RTD
Omnigrad, Easytemp, U.S. and South Africa industrial RTD temperature assemblies
General
They are the Thermometers which cover the widest range of use, from factory utilities to chemical processes.
Seemingly simpler measurements also deserve specific and optimised solutions where the quality/price ratio is taken into particular consideration: in the Omnigrad T Range, E+H offers Temperautre Sensors designed for common applications such as HVAC, industiral uses, machinery and fast response detection.
When the situation becomes more demanding, what would you expect from a sensor, which for instance has to be employed in hazardous areas? Safety, now and in the long-term.
That is why Omnigrad M TR1x Thermometers hold an advanced Atex EEx-ia certification, not only for their electronics but also for the measurement probe, which cannot reductively be considered as a "simple element".
This is the only way to have the certainty of a design, risk evaluation, quality control and technical support, which are completely focussed on safety.
Furthermore, the TR 1x Series has been developed to ensure the best performance-service-cost ratio, from the ease of selection and ordering to the product's maximum reliability and endurance.
Based essentially on DIN norms and thanks to the variety of options, the TR1x Series also fulfils the other international standards (ISO, ANSI, ...), which are commonly followed in the practice of engineering.
Thin film (-50...400°C) or wire wound (-200...600°C) Pt 100 sensing elements can simply be selected according to your requirements.
TST187
- Terminal head: DIN 43279, form B
- Thermowell diameter: 9 mm
- with extension neck
- Replaceable insert, MgO
- Temperature range:
-50…+400°C (-58...+752°F)
More information about TST187
TST410
- Mini-Thermometer
- Mignon head
- Fast response time
- Cable gland: M16
- Protection: IP55
- Temperature range:
-50…+400°C (-58...+752°F)
More information about TST410
TST414
- Mini-Thermometer
- Mignon-head
- Separate protection tube
- Cable gland: M16
- Ingress protection: IP 55
- Temperature range:
-50…+400°C (-58...+752°F)
More information about TST414
TST434
- Wall mounting
- To measure ambient temp.
- Range: -50…100°C
(-58...212°F)
More information about TST434
TST487
- Terminal head DIN 43279, form B
- Non-replaceable insert, in fiberglass insulation
- Temperature range:
-50…+300 °C (-58...+572 °F)
More information about TST487
TR24
- With compression fitting
- Fast response time
- Range -200...600°C
(-328...1112°F)
More information about TR24
TR25
- To screw in
- Without neck, fixed insert
- Fast response time
- Range: -200...600°C
(-328...1112°F)
More information about TR25
TST40N
- To screw in
- Fixed insert
- Fast response time
- Range: -200...600°C
(-328...1112°F)
More information about TST40N
TR10
- To screw in
- Thermowell acc. DIN 43772/2G+3G
- Replaceable insert, MgO
- Range: -200...600°C
(-328...1112°F)
More information about TR10
TR11
- To screw in, without neck
- Thermowell acc. DIN 43772/2G+3G
- Replacable insert, MgO
- Range: -200...600°C
(-328...1112°F)
More information about TR11
TR12
- With compression fitting
- Thermowell acc. DIN 43772/2+3
- Replacable insert, MgO
- Range: -200...600°C
(-328...1112°F)
More information about TR12
TR13
- With flange connection
- Thermowell acc. DIN43772/2F+3F
- Replaceable insert, MgO
- Range -200...600°C
(-328...1112°F)
More information about TR13
TST90
- To screw in
- Thermowell acc. DIN43772/2G+3G
- Thermal energy measurement
- Interchangeable insert, MgO
- Pt100, wire wound.
- Range: -50…200°C
(-58...392°F)
More information about TST90
TR15
- With flange connection or to weld in
- Thermowell acc. DIN 43772/4 + 4F
- Replaceable insert, MgO
- Range -200...600°C
(-328...1112°F)
More information about TR15
TR88
- To screw-in in an existing thermowell
- Degree of protection up to IP 68
- Replaceable insert, MgO
- Range -200...600°C
(-328...1112°F)
More information about TR88
TSM187
- To screw-in thermowell
- Replaceable insert, MgO
- Various temperature ranges selectable
- Replaceable electronics with analog 4 to 20 mA output
- Cable gland: M20x1.5
- Ingress protection: IP 65
More information about TSM187
TSM487
- Non-replaceable insert in fiberglass insulation
- Various measuring ranges selectable
- Replaceable electronics with analog 4 to 20 mA output
- Cable gland: M20x1.5
- Ingress protection: IP 66/68
More information about TSM487
TH11
- General purpose RTD assembly with enclosure for process and laboratory application.
- Transmitter optional
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
More information about TH11
TH13
- RTD assemby in thermowell with spring loaded insert and enclosure for process industry.
- NI / IS / GP Transmitter optional.
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
More information about TH13
TH14
- RTD assembly in flanged thermowell with spring loaded insert and enclosure for process industry.
- NI / IS / GP Transmitter optional.
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
More information about TH14
TH15
- RTD assembly with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
- NI / IS / GP Transmitter optional.
- Measurement range:
-58...392°F (-50...200°C)
-328...1112°F (-200...600°C)
More information about TH15