Industrial temperature assemblies TC
U.S. industrial thermocouple assemblies
General
They are the Thermocouples which cover the widest range of use, from chemical processes to incinerators.
The TC Series has been developed to ensure the best performace-service-cost ratio, from the ease of selection and ordering to the product's maximum reliability and endurance.
Based essentially on DIN norms and thanks to the variety of options, the TC Series also fulfils the other international standards (ISO, ANSI, ...), which are commonly followed in the practice of engineering.
Type J or type K, grounded or ungrounded measurement junction, general purpose or Atex certified transmitter, can simply be selected according to your requirements.
Furthermore, in the case of applications in industrial furnaces or in the field of primaries, the TAF Thermocouples are often the best-fitting solution.
TH51
- General purpose MgO insulated thermocouple assembly with enclosure for process and laboratory application.
- Transmitter optional
- Measurement range:
-454...2102°F (-270...1150°C)
More information about TH51
TH53
- Thermocouple assemby in thermowell with spring loaded insert and enclosure for process industry.
- NI / IS / GP Transmitter optional.
- Measurement range:
-454...2102°F (-270...1150°C)
More information about TH53
TH54
- Thermocouple assemby in flanged thermowell with spring loaded insert and enclosure for process industry.
- NI / IS / GP Transmitter optional.
- Measurement range:
-454...2102°F (-270...1150°C)
More information about TH54
TH55
- Thermocouple assemby with spring loaded insert and enclosure for process industry. For retro fit in exisiting thermowell.
- NI / IS / GP Transmitter optional.
- Measurement range:
-454...2102°F (-270...1150°C)
More information about TH55