Products for temperature measurement - Temperature transmitter
General
The task of transmitters is the transformation of the sensor signal into a stable and standardized signal. In the past, transmitters were built using analog technology. In the meantime digital technology has gained acceptance, however, because it offers better measurement accuracy at simultaneously higher flexibility, improve safety and safe costs.
In addition, the measurement accuracy in modern transmitters can be improved by use 'sensor-transmittermatching'. The complete measurement point can be calibrated in a loop (Sensor and transmitter together).
On the one hand, the standardized output signal in the process measurement is a 4...20 mA signal, but also the internationally standardized field buses, such as HART®, PROFIBUS® and FOUNDATION™ Fieldbus are used. The HART® protocol serves mainly for a more convenient operation in combination with the 4...20 mA analog measured signal. PROFIBUS® and FOUNDATION™ Fieldbus, however, transfer the real measured value digitally without any loss of accuracy and therefore offer cost savings by simplifying the wiring.
TMT180
- Temperature transmitter, PC-programable
- Application: RTD
- 2-wire 4-20mA
- Fault reaction: NAMUR NE 43
- Mounting: head form B, DIN43729
- UL listed, GL (German Llyod) Marine
More information about TMT180
TMT181
- Temperature transmitter, PC-programmable
- Application: RTD, TC, Ohm, mV
- 2-wire 4-20mA, galvanic isolation
- Fault reaction: NAMUR NE 43
- Mounting: head form B, DIN43729
- UL listed, GL (German Llyod) Marine
More information about TMT181
TMT182
- Temperature transmitter, Protocol HART
- Application: RTD, TC, Ohm, mV
- 2-wire 4-20mA, SIL2, galvanic isolation
- Fault reaction: NAMUR NE 43
- Mounting: head form B, DIN43729
- UL listed, GL (German Llyod) Marine
More information about TMT182
TMT187
- Temperature transmitter
- Application: RTD
- Fixed adjusted measurement range
- 2-wire 4-20mA, galvanic isolation
- Fault reaction: NAMUR NE 43
- Mounting: head form B, DIN43729
- UL listed, GL (German Llyod) Marine
More information about TMT187
TMT188
- Temperature transmitter
- Application: TC
- Fixed adjusted measurement range
- 2-wire 4-20mA, galvanic isolation
- Fault reaction: NAMUR NE 43
- Mounting: head form B, DIN43729
- UL listed, GL (German Llyod) Marine
More information about TMT188
TMT80
- Temperature transmitter, PC-programmable
- Inputs: RTD and TC
- 2 wire 4-20 mA, galvanic isolation
- Fault reaction: NAMUR NE 43
- Mounting: head form B, DIN43729
More information about TMT80
TMT82
- Temperature transmitter, HART® protocol
- Application: 2 x RTD, TC, Ohm, mV
- Galvanic isolation
- Diagnostics information according to NAMUR NE107
- Mounting: head form B, DIN 50446 or field housing
- UL listed
More information about TMT82
TMT84
- Temperature transmitter, PROFIBUS® PA Profile 3.02
- Application: 2 x RTD, TC, Ohm, mV
- Galvanic isolation
- Diagnostics information according to NAMUR NE107
- Current consumption 11 mA
- Mounting: head form B, DIN 50446 or field housing
- UL listed
More information about TMT84
TMT112
- Temperature transmitter, Protocol HART
- Application: RTD, TC, Ohm, mV
- 2-wire 4-20mA, SIL, galvanic isolation
- Fault reaction: NAMUR NE 43
- Rail IEC 60715. Wide: 12.6 mm
- UL listed
More information about TMT112
TMT121
- Temperature transmitter, PC-programmable
- Application: RTD, TC, Ohm, mV
- 2-wire 4-20mA, galvanic isolation
- Fault reaction: NAMUR NE 43
- Rail IEC 60715. Wide: 22.5 mm
- UL listed, GL (German Llyod) Marine
More information about TMT121
TMT122
- Temperature transmitter, Protocol HART
- Application: RTD, TC, Ohm, mV
- 2-wire 4-20mA, SIL, galvanic isolation
- Fault reaction: NAMUR NE 43
- Rail IEC 60715. Wide: 22.5 mm
- UL listed, SIL2, GL (German Llyod) Marine
More information about TMT122
TMT125
- Temperature transmitter, FOUNDATION Fieldbus (FF)
- Application: RTD, TC, Ohm, mV
- 8-channel
- Galvanic isolation
More information about TMT125
TMT127
- Temperature transmitter
- Application: RTD
- Fixed adjusted measurement range
- 2-wire 4-20mA, galvanic isolation
- Fault reaction: NAMUR NE 43
- Rail IEC 60715. Wide: 22.5 mm
- UL listed, GL (German Llyod) Marine
More information about TMT127
TMT128
- Temperature transmitter
- Application: TC
- Fixed adjusted measurement range
- 2-wire 4-20mA, galvanic isolation
- Fault reaction: NAMUR NE 43
- Rail IEC 60715. Wide: 22.5 mm
- UL listed, GL (German Llyod) Marine
More information about TMT128
TMT142
- Temperature transmitter, Protocol HART
- Application: RTD, TC, Ohm, mV
- 2-wire 4-20mA, galvanic isolation
- Failure mode: NAMUR NE 43
- Single compartment, NEMA 4X, IP67
- UL listed
More information about TMT142
TMT162
- Temperature transmitter with HART®, FOUNDATION Fieldbus™ or PROFIBUS® PA Profile 3.02 protocol
- Application: 2x RTD, TC, Ohm, mV
- 2-wire 4... 20 mA, SIL (only HART®), galvanic isolation
- Diagnostics information according to NAMUR NE107
- NEMA 4x, IP67
- Dual compartment
- UL listed, CSA General Purpose
More information about TMT162