Instruments
Product Matrix - Coal fired power plant
| Pressure Measurement | Description | Product Name |
Cerabar S with a ceramic or metal sensor Deltabar S with metallic measuring diaphragms and single-sided diaphragm seal.
|
| Level Measurement | Description | Product Name |
|
Smart transmitter for continuous level measurement Vibration limit switch for liquids. The maintenance-free alternative to float switches. Universal vibration limit switch for fine-grained bulk solids, Compact transmitter for non-invasive limit detection, level, interface layer and density measurement Non-contact level measurement in liquids using the Time-of-Flight principle Point level measurement in high temperature processes Non-contact level measurement in solids even for extreme process conditions Smart Transmitter for continuous level measurement in liquids and bulk solids pH and Redox Transmitter
|
|
| Flow Measurement | Description | Product Name |
Electromagnetic Flow Measuring System - Flow measurement of liquids in water or wastewater applications Vortex Flow Measuring System - The reliable flow measurement of gas, steam and liquids. Ultrasonic Flow Measuring System - Flow rate measuring for standard applications with drinking water, wastewater and process water Coriolis Mass Flow Measuring System Direct mass flow measurement of gases at low process pressures
|
|
|
| Analysis Measurement | Description | Product Name |
Conductivity Measurement in Power Plants
pH/Redox Measurement in Power Plants
Potentiostatic-amperometric three-electrode Sensor for trace Measurement
|
| Temperature Measurement | Description | Product Name |
Resistance Temperature Detector Thermometers
Thermocuple sensor with extension neck
Thermocouple Thermometers: The Omnigrad range of Temperature Products from Endress+Hauser meets the high standards required by the process industry
Temperature Transmitters
|
|
| Data acquisition | Description | Product Name |
The paperless recorder that saves time and money
Display, record, communicate
The videographic recorder that creates information from signals, displays, analyses and stores 8 to 16 analogue and 7 digital inputs, using state-of-the-art PROFIBUS connection
Complete Data Acquisition overview
|
|
| Solutions | Description | Product Name |
| Plant Asset Management: All-round support throughout the plant life-cycle | FieldCare | |
| Complete Automation Solutions overview |