Endress+Hauser offers a complete range of technologies to meet application requirements in Power and Energy. We cover all types of power plants, including steam (coal, gas and oil), combined cycle gas turbine, waste-to-energy, hydro and nuclear. All measurement instrumentation, including level, pressure, flow, temperature, analysis, etc., are manufactured to the highest quality standards, to guarantee consistent performance and compatibility.

Power & Energy White Papers

•  Proper employment of guided wave radar in steam loops

Ravi Jethra - Industry Manager, Power & Energy

Keith Riley - Level Product Business Manager

 

Summary: This paper will address the application of Guided Wave Radar (GWR), also known as Time Domain Reflectometry (TDR), in your steam loop. Included will be discussions of how this technology functions and differs from more traditional forms of level indication.

 

The heart and soul of any boiler based power generation system is the steam loop or circuit. Without the proper availability of water in this system, efficiency suffers. In more extreme circumstances

damage to other components from either too much water (carryover) or too little water (low water condition) will occur and shorten a boiler's lifespan. In the most extreme situation a dry fire accident could occur resulting in severe damage and personal injury...Read the complete white paper (PDF 2,62 MB)

 

•  Measurement and control aspect of pH using inductively coupled bidirectional Memosens technology in flue gas desulfurization process

 

Summary: pH measurement and control in a power utility is an integral part of process. The scrubber efficiency is highly dependent on the pH. Numerous opportunities were revealed for saving time, as well as the cost and materials in power plants. In a fossil fuel power plant, the chemical energy stored in coal, oil, natural gas, shale oil, oxygen and air is converted into thermal, mechanical and finally into electrical energy. In other words, water is heated to steam, which spins a steam turbine. The steam turbine drives an electrical generator. Commercial power plants generally are built on a very large scale...Read the complete white paper

 

Power & Energy Case Studies

Proven solutions for your challenges

C5036 (PDF 1,67 MB) Level Switches Keep Electrostatic Precipitators Online

CS0105 (PDF 1,35 MB) Levelflex on bulk lime bin measurement control

CS0106  (PDF 1,03 MB)Levelflex on fly ash bins replaces blum-bob (mechanical) device

CS0107 (PDF 1,57 MB) Levelflex in water treatment area on lime silos and soda ash silos

CS0108 (PDF 2,72 MB) Soliphant with solid/liquid interface module in fly ash dewatering

CS0202 (PDF 588,0 kB) FMP40 TDR level measurement in coal bunker

CS0317 (PDF 362,0 kB) Ammonia measurement in reclaimed water

CS0350 (PDF 1,21 MB) Vortex flowmeter 72F monitors hot oil flow through filter to ensure maintenance is scheduled

CS0404 (PDF 1,79 MB) Levelflex on feed water heaters

CS0409 (PDF 1,72 MB) TMT162 Thermowell with separate housing monitors and controls temperature

CS0416 (PDF 2,48 MB) Levelflex M measures hot water in super heated steam boilers

CS0417 (PDF 4,62 MB) Promass 83F measures fuel oil pumped into burner to preheat boiler for power generation

CS0428 (PDF 1,31 MB) CM42 Analyzer and CPS11D sensor with CPA holder provide pH adjustment of wastewater from boiler process on 6" line

CS0436 (PDF 0,96 MB) Levelflex allows utility to provide accurate limestone level measurement

CS00071F Elimination of NOx creates a healthier environment and meets stringent
new EPA and EU reduction requirements

CS00085F Point level measurement protects hoppers in precipitaor system prevents costly repairs 

CS00174C Saving costs by monitoring silica in boiler feedwater

CS00401F Prevention of flyash silos from overfill with Levelflex FMP40 and RIA141 remote readout

CS00447C Liquiline M CM42 transmitter measures pH level of boiler feed water for energy provider

CS00450F Liquicap M FMI51 used for sump level measurement and Fieldgate monitor in spill containment sumps

CS01272F Liquicap M maintains level in lubrication oil surge tank which protects large steam turbine bearings