![Nivector FTI26 Nivector FTI26](/__image/a/5141741/k/1ac0525be5867d5fc367742e0f96270378255615/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Nivector_FTI26_PP_1.jpg)
Specs at a glance
-
Process temperature
-20°C...+80°C
(-4°F...+176°F)
Field of application
The Nivector FTI26 is a cost-efficient point level switch for solids in the food industry and powder applications in all industries. The capacitance device convinces with the best build-up performance in class and a high sensitivity. All industry compliant certificates are available. In addition, the FTI26 is industry 4.0 ready with IO-Link communication.
For MIN or MAX detection in silos with powdered and fine-grained solids, like plastic granules, grain, sugar, spices, coffee powder, laundry detergent
Process connections: G1" thread, Tri-Clamp 2" via adapter
Temperature: -20 to +80°C (-4 to +176°F)
Pressure: -1 to +6bar (-14.5 to +86psi)
International explosion protection certificates (Dust Ex), hygienic certificates
Benefits
-
Easy installation even in tight conditions or where access is restricted thanks to the compact design
Fulfillment of all relevant hygienic requirements (3A, EHEDG, FDA, EG1935/2004); cleanable (IP69)
IO-Link reduces costs and complexity with an easy configuration of the devices via engineering tools
Best build-up performance in class and high sensitivity
No individual adjustment to each medium necessary
LED signalization for on-site function check
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
![FLEX: Fundamental FLEX: Fundamental](/__image/a/9247230/k/ff2cdfd22a6dfc7f1ff30d6801ddb8949a3817a7/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_F_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Nivector FTI26 Technical Information
English version - 10/2019
Point level switch for powdered andfine-grained solids
EN 01/10/201926/01/2018Language:
English
Version:
01/10/2019
File size:
801.5 KB
File name:
TI01384FEN_0219.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
English version - 03/2024
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Nivector FTI26 Technical Information
Point level switch for powdered andfine-grained solids
EN 01/10/201926/01/2018Language:
English
Version:
01/10/2019
File size:
801.5 KB
File name:
TI01384FEN_0219.pdf
-
-
-
Operating Instruction (BA)
Nivector FTI26 Operating Instructions
Point level switch for powdered and fine-grained solids; IO-Link
EN 01/10/201918/01/201916/07/201810/07/2018Language:
English
Version:
01/10/2019
File size:
1.6 MB
File name:
BA01830FEN_0419.pdf
-
-
-
Operating Instruction (BA)
Nivector FTI26 Operating Instructions
Nivector FTI26; Point level switchfor powdered and fine-grained solids
EN 01/10/201911/01/201916/02/2018Language:
English
Version:
01/10/2019
File size:
1.5 MB
File name:
BA01832FEN_0319.pdf
-
-
-
Short Instruction (KA)
Nivector FTI26 Brief Operating Instructions
Nivector FTI26; Point level switch for powdered and fine-grained solids
EN 01/10/201916/07/2018Language:
English
Version:
01/10/2019
File size:
1.5 MB
File name:
KA01408FEN_0219.pdf
-
-
-
Short Instruction (KA)
KA Nivector FTI26
Capacitance
EN 16/09/2022Language:
English
Version:
16/09/2022
File size:
383.4 KB
File name:
KA01627FEN_0122-00.pdf
-
-
-
Short Instruction (KA)
KA Nivector FTI26 IO-Link
Capacitance
EN 15/09/2022Language:
English
Version:
15/09/2022
File size:
367.1 KB
File name:
KA01617FEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Nivector FTI26 Control Drawing Safety Instructions
Capacitive Level Measurement
EN 28/01/2019Language:
English
Version:
28/01/2019
File size:
271 KB
File name:
XA01821FEN_0119.pdf
-
-
-
Ex Safety Instruction (XA)
Nivector FTI26
ATEX:
II 1/3 D Ex ta/tc IIIC T100°C Da/Dc
IECEx:
Ex ta/tc IIIC T100°C Da/DcEN 07/09/202023/07/2018Language:
English
Version:
07/09/2020
File size:
1.2 MB
File name:
XA01734FEN_0220.pdf
-
-
-
Ex Safety Instruction (XA)
Nivector FTI26
Ex ta IIIC T100°C Da
Ex tc IIIC T100°C Dc XEN 23/12/2019Language:
English
Version:
23/12/2019
File size:
260.8 KB
File name:
XA01943FEN_0119.pdf
-