Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

Increasing water efficiency

DMK invests in sustainable water treatment

DMK sees great potential for increasing water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. The process measurement technology from Endress+Hauser and its highly reliable process data help DMK implement the desired sustainability goals.

Boiler house and waste heat recovery ©Endress+Hauser

Vapor water from the spray drying tower is converted back into steam. Thanks to the treated vapor water, drinking water consumption can be significantly reduced.

Results

  • Reduction of drinking water consumption by 5% and COD load by 6% thanks to optimized wastewater treatment

  • Significant savings in CO₂ emissions thanks to a new waste heat concept

Lars Dammann, Head of Occupational Safety and Environment at DMK Group

“Although we made significant investments in measurement technology, they have paid off and put us in a position to take targeted and effective measures in the first place.”

Lars Dammann
Head of Occupational Safety and Environment, DMK Deutsches Milchkontor GmbH

Customer challenge

The costs of purchasing fresh water are rising and the local supply situation is becoming increasingly uncertain. In terms of wastewater, regulations governing discharge are increasing and becoming more stringent. DMK sees a need to increase water efficiency as a way to contribute to a sustainable, climate-neutral future.

Realization

In terms of heat recovery, the vapor water, which is a good 50 °C warm during drying, is treated and fed into the steam generation process. In addition the wastewater treatment process was optimized in the area of COD load reduction and CIP system improvements.