Specs at a glance
-
Accuracy
0,075% + influence of diaphragm seal
-
Process temperature
-70°C...400°C
(-94°F...752°F) -
Pressure measuring range
400 mbar...400 bar
(5.8 psi...6000 psi) -
Process pressure / max. overpressure limit
1050bar (15,200psi)
-
Main wetted parts
Alloy C276
316L
Monel
Tantalum
PTFE-Foil -
Max. measurement distance
7000m (22.966ft) H2O
-
Material process membrane
316L, AlloyC,
Tantal
Rhodium> Gold
PTFE -
Measuring cell
400 mbar...400 bar
(5.8 psi...6000 psi)
relative/ absolute
Field of application
The Cerabar PMP75 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. Designed according to IEC 61508 for use in SIL2/3 safety applications.
Two chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -70 to +400°C (-94 to +752°F)
Pressure: -1/0 up to 400bar (-15/0 up to +6,000psi)
Accuracy: ±0.075%
International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals
Benefits
Large variety of different process connections and membrane materials
New TempC Membrane minimizes influences of ambient and process temperature fluctuations
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Cost savings with modular concept for easy replacement of sensor, display or electronics
Overload-resistant and function-monitored from the measuring cell to the electronics
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Cerabar S PMC71, PMP71, PMP75
English version - 04/2024
Process pressure measurement 1-5 V DC, HART, PA, FF
EN 01/04/202413/01/202229/09/202001/04/202016/04/2019Language:
English
Version:
01/04/2024
File size:
3.5 MB
File name:
TI00383PEN_3624-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
English version - 08/2024
Pressure transmitter with ceramic and metal sensors
EN 01/08/202401/03/201810/12/201401/11/201407/05/2014Language:
English
Version:
01/08/2024
File size:
914.5 KB
File name:
BA00271PEN_2022.pdf
-
-
-
Technical Information (TI)
TI Cerabar S PMC71, PMP71, PMP75
Process pressure measurement
1-5 V DC, HART, PA, FFEN 01/04/202413/01/202229/09/202001/04/202016/04/2019Language:
English
Version:
01/04/2024
File size:
3.5 MB
File name:
TI00383PEN_3624-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Operating Instruction (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/08/201301/10/201101/05/2010Language:
English
Version:
03/04/2017
File size:
4.8 MB
File name:
BA00296PEN_1616.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/05/201430/04/201301/10/2011Language:
English
Version:
03/04/2017
File size:
6.3 MB
File name:
BA00303PEN_1716.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
FOUNDATION FieldbusEN 03/04/201710/12/201407/05/201430/04/201303/02/2012Language:
English
Version:
03/04/2017
File size:
4.3 MB
File name:
BA00302PEN_1816.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
PROFIB
USPAEN 01/08/202403/04/201710/12/201407/05/201407/08/2013Language:
English
Version:
01/08/2024
File size:
1.4 MB
File name:
BA00295PEN_1922-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
Pressure transmitter with ceramic and metal sensors
EN 01/08/202401/03/201810/12/201401/11/201407/05/2014Language:
English
Version:
01/08/2024
File size:
914.5 KB
File name:
BA00271PEN_2022.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 01/03/201810/12/201401/11/201407/05/201417/01/2013Language:
English
Version:
01/03/2018
File size:
4.8 MB
File name:
BA00274PEN_1816.pdf
-
-
-
Short Instruction (KA)
Cerabar S, Deltabar S, Deltapilot S
Cerabar S, Deltabar S, Deltapilot S
Process pressure measurement/differntial pressure
measurement/hydrostatic level measurement
V 04.00.zzEN 10/12/201430/04/201301/10/201122/09/200815/05/2008Language:
English
Version:
10/12/2014
File size:
579.8 KB
File name:
KA00252PA2_1514.pdf
-
-
-
Short Instruction (KA)
Cerabar S, Deltabar S, Deltapilot S
Cearabar S - pressure transmitter
Deltabar S - differential
pressure transmitter
Deltapilot S - hydrostatic transmitterEN 10/12/201407/08/201301/10/201115/05/200801/06/2007Language:
English
Version:
10/12/2014
File size:
580 KB
File name:
KA00244PA2_1514.pdf
-