![Endress+Hauser](/__image/a/1576029/k/69c18fe2225e1d589ba90ea26c295b19e041da8e/ar/1-1/w/100/t/jpg/b/ffffff/n/true/fn/Default-logo.jpg)
![SWAS Compact with closed cover Compact SWAS solution for boiler feed water monitoring](/__image/a/9774076/k/7b25cea0aaed540e01564a3cf6dda5dba950d945/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CDP60_SWAS%20Compact.jpg)
This product is not available in this market.
Benefits at a glance
-
Uniquely compact in size - yet everything under one hood: our SWAS Compact solution is the ideal system for high-precision control of your feed water quality. It arrives turnkey and fully assembled on a panel for effortless installation. Simply connect to power, water, and cooling. It has never been so easy to ensure smooth steam generation. Thanks to minimal sample and cooling water requirements, it's an energy and cost-saving marvel and a great support for your daily measurement tasks.
-
Keep your steam production running
Get accurate, real-time data from your critical process points so you can maintain the prescribed water quality, prevent corrosion and sedimentation in your plant, and take quick action if limit values are exceeded.
-
Instrumentation that fits your industry
Benefit from a complete turnkey SWAS system that analyzes conductivity, acid/cation conductivity, oxygen and pH in a single panel solution. All equipment used is proven, highly accurate and low maintenance.
-
Lower your operating costs
With a sample volume of only 10 l/h, thanks to our patented sensor arrangement in the flow assembly, and 70% less cooling water and energy consumption compared to similar systems, you can reduce the size of your cooler and save money on raw materials.
-
Keep the cation exchanger operational
SWAS Compact monitors the loading of the cation exchanger and indicates the remaining capacity to you. This allows you to regenerate the cation exchanger in time to ensure its function.
Bundle in Detail
![Overview about the components of the steam/water analysis system Overview of all bundle parts](/__image/a/9774083/k/72f8267b1f3d93d0a0a161a6e43da2fffb3e4fb6/ar/4-3/w/648/t/jpg/b/ffffff/n/true/fn/Bundle%20-%20SWAS%20Compact%20CDP60%20-%20overview.jpg)
Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1
Technical Special Product Analysis CSOL
Fixations:CSOL-PA3WP1Application:A3Surface waterModification:WP1Wetted parts (plastic)>>Parameter, Transmitter:SHConductivityDescription:PPanel>Bundle specification:TEBundle 15 CDP60 SWAS compactApplication:A1Pure waterModification:WM1Wetted parts (metal) -
2
- F
- L
- E
- X
4-channel transmitter
Liquiline CM444Fixations:CM444-AAM4 _ _ FI10 _ _Approval:AANon-hazardous areaSensor Input:M44x digital sensorAdditional Features:FI2x relay, 2x digital input, 2x digital outputPower Supply:1100...230VAC (50/60Hz)Cable Entry Housing:0Metric -
3
- F
- L
- E
- X
Digital pH sensor
Memosens CPS11EFixations:CPS11E-AA7AAS2Approval:AANon-hazardous areaElectrode Type:7Basic version, zero point pH 7,0, temperature sensor NTC 30kApplication Range:A1-12 pH, -15...80oC, 0,8...17 bar (abs)Reference System:ASPTFE ring junction, salt store, saturated KCl, Ag/AgClShaft Length:2120mm -
4
- F
- L
- E
- X
Digital oxygen sensor
Memosens COS22EFixations:COS22E-AA12AALB _Approval:AANon-hazardous areaCap Characteristic:AAStainless steelMeasuring Range:120...2mg/lSensor Length:LB120mm -
5
- F
- L
- E
- X
Digital conductivity sensor
Memosens CLS15EFixations:CLS15E-AAHC10 _Approval:AANon-hazardous areaProcess Connection:HCThread NPT1/2Material:10Sensor PES, electrodes 1.4435 -
6
Digital measuring cable
CYK10Fixations:CYK10-A011Approval:ANon-hazardous areaCable Length:011,5mCable Connection:1Wire terminals
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
This product is not available in this market.
4-channel transmitter
Liquiline CM444
The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Measuring principle
Potentiometric
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Sensor ORP / Redox
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Conductive
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Amperometric oxygen measurement
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Etherne -
Additional certifications
EAC, cCSAus
-
Measuring principle
Free chlorine
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Single beam scattered light
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Ultrasonic sensor
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Material
Housing base: PC-FR
Housing seal: EPDM -
Dimension
237 x 194 x 162 mm
9.33 x 7.64 x 6.38 inch -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Ingress protection
IP66 / IP 67
-
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Additional certifications
EAC, cCSAus
-
Measuring principle
Potentiometric / ISE
-
Characteristic
Robust plastic housing
All non-ex applications -
Design
2 to 4x Memosens input, 2 to 8x current output
Alarmrelay, 4x relay, SD card for software update and copy & paste of setup -
Process temperature
-20 to 55 °C (0 to 130 °F)
-
Application
Modular 4 wire controller
Multichannel: 1 to 4 digital channels for Memosens protocol
Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
4 sensors connectable in any combination
Functionality modular extendable at any time
Plug and play for modules and sensors -
Output / communication
2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Input
1 to 4x Memosens digital input
2x 0/4 to 20mA Input optional
2 to 4x Digital input optional
Digital pH sensor
Memosens CPS11E
Memosens CPS11E is the digital all-rounder for stable processes. It measures reliably even in extreme pH ranges or hazardous areas. Thanks to Memosens 2.0 digital technology, the pH sensor resists moisture and enables lab calibration, increasing process safety and simplifying operation. Its extended storage of calibration and process data provides the perfect basis for predictive maintenance. Designed for a long operating life and low maintenance, Memosens CPS11E offers you best value for money.
-
Measuring principle
Potentiometric
-
Application
Long-term monitoring and limit control in processes with stable process conditions
Water and wastewater treatment -
Characteristic
Digital pH electrode for standard applications in process and environmental technology with dirt-repellent PTFE ring junction and built-in temperature sensor
-
Measurement range
Application A
• pH: 1 to 12
Application B
• pH: 0 to 14
Application F
• pH: 0 to 10 -
Measuring principle
Gel compact electrode with PTFE ring junction
-
Design
All shaft lengths with temperature sensor
Advanced gel technology -
Material
Sensor shaft: Glass to suit process
pH membrane glass: Type A, B, F
Metal lead: Ag/AgCl
Aperture: Ring-shaped PTFE junction, sterilizable
O-ring: FKM
Process coupling: PPS fibre-glass reinforced
Nameplate: ceramic metal oxide -
Dimension
Diameter: 12 mm (0.47 inch)
Shaft length: 120, 225, 360 and 425 mm
(4.72, 8.86, 14.17 and 16.73 inch) -
Process temperature
Application A: –15 to 80 °C (5 to 176 °F)
Application B: 0 to 135 °C (32 to 275 °F)
Application F: 0 to 70 °C (32 to 158 °F) -
Process pressure
Applications A and B:
0.8 to 17 bar (11.6 to 246.5 psi) absolute
Application F:
0.8 to 7 bar (11.6 to 101.5 psi) absolute -
Temperature sensor
NTC 30K
-
Ex certification
With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
hazardous areas Zone 0, Zone 1 and Zone 2 -
Connection
Inductive, digital connection head with Memosens 2.0 technology
-
Ingress protection
IP68
-
Additional certifications
Additional certifications
Digital oxygen sensor
Memosens COS22E
Memosens COS22E is fully compliant to FDA and USP and thus suitable for hygienic and sterile applications. The sensor is low-maintenance and ensures long-term stability - even with frequent sterilization. Its trace version safeguards your products, process and plant equipment from oxygen influences. Thanks to Memosens 2.0 digital technology, COS22E offers extended storage of calibration and process data providing the perfect basis for predictive maintenance and efficient operation.
-
Measuring principle
Amperometric oxygen measurement
-
Application
Typical applications are:
- Pharmaceuticals and biotechnology: process control in enzyme production, control of culture preparations
.
- Water treatment: boiler feed water, WFI (Water for Injection)
- Residual oxygen measurement in processes -
Installation
Installation
-
Characteristic
Digital hygienic amperometric oxygen sensor
with maximum measurement stability over several
sterilization cycles available in two measuring ranges -
Measurement range
Standard sensor: 0 to 60 mg/l, 0 to 600 %SAT, 0 to 1200 hPa, 0 to 100 Vol%
Trace sensor: 0 to 10 mg/l, 0 to 120 %SAT, 0 to 250 hPa, 0 to 25 Vol% -
Measuring principle
Measuring principle
-
Design
Design
-
Material
Sensor shaft: Stainless steel 1.4435 (AISI 316L)
Process seal: FKM (USP<87>, <88> Class VI and FDA)
Process seal for Ex versions: FKM (not FDA compliant)
Seals/O-rings: EPDM (USP<87>, <88> Class VI and FDA), FKM
(FDA)
Shaft sleeve: Stainless steel 1.4435 (AISI 316L) or
Titanium or Hastelloy
Membrane cover layer: Silicone (USP<87>, <88> Class VI and FDA) -
Dimension
Diameter: 12 mm (0.47 inch)
Shaft length: 120, 160, 220, 320, 420 mm
(4.72, 6.30, 8.66, 12.60 und 16.54 inch) -
Process temperature
-5 to 135 °C (23 to 275 °F)
-
Process pressure
1 to 12 bar abs (14.5 to 174 psi)
-
Temperature sensor
NTC 22k
-
Connection
Inductive, contactless connection head with Memosens 2.0 technology
-
Ingress protection
IP68
-
Additional certifications
Additional certifications
Digital conductivity sensor
Memosens CLS15E
Memosens CLS15E is perfectly suited for conductivity measurement in applications with low measuring ranges such as boiler feedwater and chip cleaning. The contacting conductivity sensor performs reliably and accurately even in hazardous areas. CLS15E features Memosens 2.0 digital technology, offering extended storage of calibration, adjustment and process data. It facilitates predictive maintenance and provides the perfect basis for IIoT services.
-
Measuring principle
Conductive
-
Application
Measurement in pure and ultrapure water range
Monitoring of ion exchangers
Reverse osmosis
Distillation and chip cleaning -
Characteristic
Digital 2-electrode conductivity sensor
-
Measurement range
k=0,01: 0.04 to 20 µS/cm
k=0,1: 0.10 to 200 µS/cm -
Measuring principle
Conductive conductivity cell with electropolished stainless steel electrodes
-
Design
2-electrode conductivity cell with coaxially arranged electrodes, electropolished
-
Material
Electrode: stainless steel 1.4435
Electrode shaft: PES -
Dimension
Electrode diameter: 16 mm (0.63 inch)
Electrode length: appr. 55 mm (2.17 inch) -
Process temperature
Threaded with fixed cable:
-20 to 100 °C (-4 to 212 °F)
Threaded with plug-in head:
-20 to 120 °C (-4 to 248 °F)
Sterilization: max. 140 °C (284 °F) for 30 minutes -
Process pressure
13 bar at 20 °C (188 psi at 68 °F) absolute
1 bar at 120 °C (14 psi at 248 °F) absolute -
Temperature sensor
Pt1000
-
Ex certification
ATEX, NEPSI, CSA, IECEx, INMETRO, EAC Ex
-
Connection
Process: 1/2" and 3/4" NPT, Clamp 1 1/2"
Sensor connection: Inductive, digital connection head with Memosens 2.0 technology -
Ingress protection
IP68
-
Additional certifications
Calibration certification of the cell constante and temperature, material certification 3.1
Digital measuring cable
CYK10
CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
-
Measuring principle
Potentiometric
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Measurement range
High impedance cable not necessary
-
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Process pressure
max. 50 bar/725 psi at 135°C/275°F.
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Ingress protection
IP68
-
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Sensor ORP / Redox
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals.
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.
-
Characteristic
Inductive, digital transmission of measurement signals and energy.
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Conductive
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Amperometric oxygen measurement
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 ... 135 °C (-13 ... 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Additional certifications
Also available as TÜV approved SIL version
-
Measuring principle
Free chlorine
-
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
-
Characteristic
Inductive, digital transmission of measurement signals and energy
Not influenced by moisture, EMC-fields and corrosion -
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head
No open contacts, resistant against humidity -
Material
Cable sheath: TPE
Junction box: aluminum -
Dimension
Diameter: 6.3 mm (0.25 inch)
Cores: 2x2 cores, twisted pairs
Length: up to approx. 100 m (328 ft) -
Process temperature
-25 to 135 °C (-13 to 277 °F)
-
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
-
Additional certifications
Also available as TÜV approved SIL version