At a glance
As the follow-up to the successful FLOWSIC600, the FLOWSIC600-XT ultrasonic gas floweter is setting new standards in its business field. The FLOWSIC600-XT Gateway now allows for the possibility of significantly extending the life cycle of installed FLOWSIC600 devices. The upgrade to the FLOWSIC600-XT gateway offers numerous benefits and updates for existing devices. In a nutshell, this means a FLOWSIC600-XT gateway will save you time and money and is a future-proof solution .
- Expansion of interfaces
- Intelligent application diagnostics with i-diagnostics™
- Power-In TechnologyTM for reliable backup operation
- Conversion and function check-out by our service team
- Influence of the conversion on measurement uncertainty: ≤ 0.1%
- Creation of service documentation
- No recalibration necessary
- Flexibility thanks to interface expansion
- State-of-the-art operating and diagnostic software FLOWgateTM
- Measurement data certainty
- Maximum availability – conversion by our Service in regular service intervals
- Extends the product service life
- Lower investment costs
Service Features
Repair Services
Conversion of the electronic unit of a FLOWSIC600 to a FLOWSIC600-XT electronics unit.
- The FLOWSIC600 gas flowmeter is currently operating without defects and is freely accessible
- The suitability of the gas flow meter for conversion has been checked and confirmed
- The right conversion set has been ordered and is available for conversion
- Evaluation of the upgradeability of the gas flowmeter
- Provision of the right conversion set
- Conversion work on the device
- Creation and attachment of new type labels and device documentation
- Conversion report
New creation of device type label, adapted device documentation, service report
The upgrade can be performed in the field, in the factory or on a test bench, for example.