Proline 10
The new flowmeter line
Uncompromisingly simple, user-friendly and intuitive over the entire device life cycle
Uncompromisingly simple
Proline 10 is simplicity, safety and reliability in one. Simplicity starts with the quick selection of the ideal device. All transmitter functions share one goal: making the handling of the device very easy. Commissioning and operation are time-saving thanks to a commissioning wizard, an auto-rotatable LCD touch screen and the SmartBlue app via Bluetooth. The integrated device diagnostics categorize errors in accordance with NAMUR NE107, visualize their cause and offer appropriate remedies.
Proline Promag and Promass flowmeters stand for decades of satisfied customers in various industries. Their expectations for process and product quality are increasing continually, while minimum maintenance effort with maximum ease of use and low operating costs are demanded. Proline 10 fulfills these requirements without compromise. The transmitter technology has been evolved with an even stronger focus on simplicity and user-friendliness from procurement over commissioning up to operation.
The ideal device for basic applications in all industries
The various Proline 10 flowmeters cover a wide range of basic applications in all kinds of industries. The Proline Promag electromagnetic flowmeters are ideally suited for conductive liquids, as well as for volume measurement of water and corrosive liquids (Promag W 10 / Promag H 10 / Promag D 10) or even for chemically aggressive fluids (Promag P 10). The Promass K 10 Coriolis flowmeter measures both liquids and gases in utilities with minimal operating costs.
Simply clever – multivariable and usable everywhere
Proline 10 provides optimum product quality and process monitoring due to simultaneous measurement of additional process variables. Promass K 10 measures mass flow, volume flow, temperature and density. Its Gas Fraction Handler function reliably measures even inhomogeneous liquids with entrained gas.
Promag 10 offers conductivity (W/P/H) or temperature measurement (H). Promag W and P can be ordered with grounding-free measurement. Promag W 10 offers the order option “0 x DN full bore”.
Transmitter for seamless system integration
Promag and Promass sensors can be combined with four different Proline 10 transmitters as a compact version:
Without display, the measuring data can be queried via communication protocols
With two status LEDs, operated with the SmartBlue app via Bluetooth
With a 2.4" LCD display, which is used to read data, while the SmartBlue app is used for configuration and operation
With a 2.4" LCD touch screen that can be operated with common touch gestures and simultaneously by using the SmartBlue app
Read more about similar topics:
Downloads
-
Innovation brochure – Proline 10
Flow measurement uncompromisingly simple
File size:
File name: