Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Prowirl 200 Vortex Flowmeter for Energy Measurement

Meter measures flow, mass flow and temperature of steam, saturated steam, gases and liquids

Publication date: 09/10/2015

One device for energy measurement

The Prowirl 200 measures volume flow, mass flow, flow velocity, corrected volume flow, energy flow, heat flow difference, calculated saturated steam pressure, steam quality, condensate mass flow, Reynolds number and temperature. It also has three Totalizers. The calculated values for mass flow and corrected volume flow depend on the specific steam states for superheated steam, saturated steam or wet steam.

Reduced energy costs and increased safety

When measuring mass flow, the Prowirl 200 has a wet steam detection feature that monitors condensate in the steam as condensate can reduce energy and cause safety issues. When it detects condensate, the Prowirl 200 triggers an alarm if steam quality drops below 80%. In applications involving superheated steam, the Prowirl 200 can trigger a saturated steam alarm when the value approaches the saturation curve.

Click here to download the full press release.

Prowirl 200 wins Flow Control award

2015 Award logo ©Endress+Hauser

The Proline Prowirl 200 Vortex Flowmeter has been honored as one of this year's Flow Control Innovation Award Winners. Here is what some of the voters had to say:

  • "Cost savings that can be realized in the field."

  • "This product is the only one that relates true steam quality to the available energy we use."

  • "This product helps decrease waste of energy in steam pipes and can even warn the operator in case the process is out of control."

Read more about the awards here: www.flowcontrolnetwork.com

Downloads

    Prowirl 200_release.pdf

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.