Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History

Next-gen temperature solutions for Life Sciences processes

Endress+Hauser’s robust modular thermometers and hygienic RTD assemblies

The continued expansion of the Life Sciences industry has created a demand for innovative solutions for temperature measurement. As the proliferation of advanced manufacturing processes in the industry has increased, modified instrumentation is needed to handle some harsher process conditions. Those in the Life Sciences industry understand there are potential challenges to overcome in their processes. Modern instrumentation is available to mitigate the risk of these process woes. 

Modified instrumentation is needed to handle some harsher process conditions ©Endress+Hauser

Key benefits of temperature solutions

  • Fully automated in-situ self-calibration

  • Regulatory compliance

  • Cost effective

  • Production uptime

  • Process safety

Many biological compound production processes involve aggressive chemicals. These substances can corrode or damage conventional temperature sensors. For example, various chemical reagents can be highly corrosive and are used in mRNA vaccine production to synthesize the mRNA strands.

Some processes, such as oligonucleotide synthesis and ADC manufacturing, require elevated temperatures. Traditional devices may not withstand extreme heat, leading to inaccuracies or sensor failure.

Endress+Hauser’s temperature devices with additional materials, such as Hastelloy C-276, handle the harsh conditions of advanced biological compound production. This material is available as an option for Endress+Hauser’s TM412 and TM372 hygienic RTD assemblies, enabling high-level application support required by mRNA, oligo and ADC spaces, and other challenging biologic processes.