Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: RPORA

RPORA

RPORA
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Transportable water sampler for
automatic sampling of waste water
using the vacuum principle
- Transportable PU plastic housing,
- Protection class IP 55
- Dimensions (HxWxD) = 725x532x400mm
- Ambient temperatur 0 - 40 deg. C
- Suction height: maximum 6 meters
- Hose length: maximum 30 meters
- Adjustable "Count-down"
for sample start
- Sample volume: presettable 20..350ml
- Sampling time: impulse quantity
proportional or
event controlled
- Impulse input: + 7 V to 27 V,
or potential free contact
- Sample distribution:
Bottle change on time base or on
number of deposited samples
- Exchangeable distribution system

  • Successor