Process temperature-10°C...70°C (14°F...158°F) Diameter 29 mm (1.14"): 0°C...50°C (32°F...122°F)
Pressure measuring range100 mbar...20 bar (1.5 psi...300 psi)
Main wetted partsDiameter 22 mm and 42 mm: Seal, 316L, Ceramic Diameter 29 mm: Seal, PPS, Polyolefin, Ceramic Extension cable: PE, PUR, FEP
Max. measurement distance200 m H2O (656 ft H2O)
Measuring cell100mbar...20bar (1.5psi...300psi)
You've viewed 6 of 7 products
Hydrostatic level measurement
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Be it water or any other liquid, hydrostatic level sensors measure in various applications in different industries, like food, water/wastewater. The Deltapilot and Waterpilot pressure transmitters for hydrostatic level measurement offer the right solution in tanks or wells, submersible or installed outside a vessel. Check out the broad range of hydrostatic level devices for and click on the button below.
The Contite sensor is especially developed for hydrostatic level measurement. With its protection for the sensor and cell electronics, the Contite sensor is a convincing solution in the event of severe moisture and condensate formation. The measuring element is hermetically sealed between the process membrane and measuring membrane. Hydrostatic level devices are also available with capacitive, oil-free ceramic measuring cells which are typically used in the process and environmental industries.
Contite cell: The measuring cell is absolutely protected between the process isolating diaphragm and the rear isolating membrane. Also it is absolutely insensitive to condensation and aggressive gases.
Ceramic cell: The ceramic sensor is a dry sensor, i.e. the process pressure acts directly on the robust ceramic process isolating diaphragm and deflects it. A pressure-dependent change in capacitance is measured at the electrodes of the ceramic substrate and the process isolating diaphragm.
Benefits
Maximum plant safety provided by one-of-a-kind, condensate-proof Contite measuring cell
Contite cell offers very good reproducibility and long-term stability even after temperature shocks
The ceramic cell has extremely good chemical compatibility and high mechanical stability thanks to ultra-pure 99.9% ceramic
Robust ceramic membrane with integrated membrane breakage detection - also suitable for vacuum applications
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .