
Specs at a glance
-
Max. measurement error
Mass flow: ±0.5 % of batch
-
Measuring range
0 to 150 kg/min (0 to 330 lb/min)
-
Medium temperature range
–50 to +150 °C (–58 to +302 °F)
-
Max. process pressure
350 bar (5080 psi)
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4404 (316)
Field of application
CNGmass DCI is specially designed for refueling with environmentally friendly natural gas (CNG). The natural gas volume can be both measured with precision and displayed directly onsite. The device is operated from the outside via “Touch Control” and can be operated at any time during maintenance. A MODBUS interface is included for optimal data exchange.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of compressed natural gas (CNG) in high-pressure refueling applications.
Device properties
Flow rates up to 150 kg/min (330 lb/min)
Process pressure up to 350 bar (5080 psi)
Rupture disc available
Robust, ultra-compact transmitter housing
Pulse output and Modbus RS485
Transmitter for custody transfer
Benefits
Excellent operational safety – reliable under extreme process conditions
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
High flexibility in system integration – wide range of communication interfaces
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
CNGmass DCI Technical Information
English version - 03/2016
Coriolis flowmeter The refueling application flowmeter with seamless system integration
EN 01/03/201601/08/201501/01/2010Language:
English
Version:
01/03/2016
File size:
626.2 KB
File name:
TI00098DEN_1416.pdf
-
-
-
Operating Instruction (BA)
CNGmass DCI MODBUS RS485 Operating Instructions
English version - 11/2024
Coriolis flowmeter For fueling with compressed natural gas (CNG)
EN 15/11/202401/03/201618/09/201501/01/2010Language:
English
Version:
15/11/2024
File size:
6.9 MB
File name:
BA00140DEN_1524.pdf
-
-
-
Technical Information (TI)
CNGmass DCI Technical Information
Coriolis flowmeter
The refueling application flowmeter with seamless system integrationEN 01/03/201601/08/201501/01/2010Language:
English
Version:
01/03/2016
File size:
626.2 KB
File name:
TI00098DEN_1416.pdf
-
-
-
Operating Instruction (BA)
CNGmass DCI HART Operating Instructions
Coriolis flowmeter
For fueling with compressed natural gasEN 15/11/202401/03/201618/09/201501/01/2010Language:
English
Version:
15/11/2024
File size:
5.5 MB
File name:
BA00138DEN_1524.pdf
-
-
-
Operating Instruction (BA)
CNGmass DCI MODBUS RS485 Operating Instructions
Coriolis flowmeter
For fueling with compressed natural gas (CNG)EN 15/11/202401/03/201618/09/201501/01/2010Language:
English
Version:
15/11/2024
File size:
6.9 MB
File name:
BA00140DEN_1524.pdf
-
-
-
Device Parameter (GP)
CNGmass DCI MODBUS RS485 Description of Device Functions
Coriolis flowmeter
EN 18/09/201501/01/2010Language:
English
Version:
18/09/2015
File size:
1.1 MB
File name:
GP00003DEN_1315.pdf
-
-
-
Device Parameter (GP)
CNGmass DCI HART Description of Device Functions
Coriolis Mass Flow Measuring System
EN 18/09/201501/01/2010Language:
English
Version:
18/09/2015
File size:
1 MB
File name:
GP000001DEN_1315.pdf
-
-
-
Short Instruction (KA)
CNGmass DCI Brief Operating Instructions
Coriolis mass flow measuring system
EN 01/01/2010Language:
English
Version:
01/01/2010
File size:
592.5 KB
File name:
KA044DEN_1009.pdf
-
-
-
Installation Instructions (EA)
Replacing Power supply and display Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN,
CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN 15/11/201818/11/2011Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Replacing connecting cable Installation Instructions
Promass 60, 63, 64, 80, 83, 84
EN 01/10/201801/12/2009Language:
English
Version:
01/10/2018
File size:
293.1 KB
File name:
EA00081DA2_1218.pdf
-
-
-
Installation Instructions (EA)
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE
,8CM, 90, 91, 92, 93, 65, 72, 73EN 15/10/202401/10/201828/06/2012Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
-
-
-
Installation Instructions (EA)
Replacing interface parts Installation Instructions
Promass 40, 80, 83, 84, Cubemass 8CN, CNGmass 8DF
EN 01/04/201917/11/2011Language:
English
Version:
01/04/2019
File size:
787.5 KB
File name:
EA00036DA2_1519.pdf
-