Mine water treatment enhanced, ecological and economical
Drive efficiency and safety in mine water processes, from procurement to treatment and discharge
Mine water treatment plays a crucial role in mining operations, whether in guaranteeing a ready supply of fresh water for workforces, or in support of vital processes such as separation. However, procurement and treatment of the needed volumes of water are not the only challenges. Treating wastewater for safe discharge is equally complex. All of these challenges are compounded when operating in a remote location. The Endress+Hauser portfolio offers multiple solutions for mine water treatment.
10%
of the mining industry's CAPEX
is spent on water-related infrastructure according to the International Council on Mining & Metals (ICMM) and the International Finance Corporation (IFC).
How we can help
Endress+Hauser offers a broad range of sensor instrumentation to support optimal mine water processes, from monitoring of desalination of extracted water, to industrial water preparation, to treatment of water for discharge.
Monitor and control desalination to ensure safe consumption
Control essential parameters to optimize energy and chemicals used in water preparation
Balance wastewater treatment efforts to ensure compliance with efficiency
Applications
Effective and efficient desalination
Desalination is increasingly relied upon in mining to ensure a water supply. One of the most common desalination techniques, reverse osmosis relies on filtering seawater through specialized membranes. The challenge for mine operators is to guarantee long filtration cycles without harming the membranes, which can be prone to blockages, fouling and scaling.
Our expertise in the field
Close process monitoring is essential to avoid downtime, and Endress+Hauser offers a complete portfolio covering all necessary parameters.
Multiple parameters must be monitored in the preparation of mining water, such as pH to ensure the efficiency of settling, and turbidity to determine the level of the suspended solids.
Our expertise in the field
Cutting edge Endress+Hauser digital Memosens sensors enable accurate and reliable monitoring of all essential parameters for optimal water preparation.
Measure and control water quality reliably and with accuracy
Calibrate with ease and without disturbing the process using removable sensor heads
Combine up to eight Memosens sensors with a Liquiline transmitter for remote monitoring of multiple parameters
The primary challenge for mine operators when treating wastewater is to find a balance between guaranteeing compliant effluent quality whilst minimizing costs.
Our expertise in the field
Endress+Hauser offers a fully dedicated portfolio of technologies for water processing and management, to enable such a balance to be quickly struck.
Endress+Hauser has more than 60 years of experience in the water & wastewater industry. Hence we can not only support you with a dedicated portfolio of instruments and solutions developed specifically for water-related challenges, but also with the vast knowledge of our water industry experts. They are dedicated to lowering your water treatment costs without compromising the safety of your employees and of the environment.
30%
of the energy costs at most can be saved using our solution for aeration control
20%
cost savings due to less consumption of conditioner chemicals for sludge treatment
60+
years of experience in the water & wastewater industry
Browse through our portfolio!
Analysis
Analysis
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
Level
Level
Continuous level measurement and point level detection in liquids and bulk solids
Pressure
Pressure
Powerful instruments for process pressure, differential pressure, level and flow.
Software
Software
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Instrumentation Services
Instrumentation Services
Maximize plant performance, minimize OPEX, increase uptime, all with compliance. Partner with Endress+Hauser instrumentation services.
Related Stories
Environment
Tailings water management, safe, efficient and compliant
Reduce environmental risks by monitoring mining tailings and surface water with measurement instrumentation from Endress+Hauser.
Optimize your resources and maximize your plant performance. Learn more!
Oil & Gas: Fueling energy transition to net zero
Oil & Gas: Fueling energy transition to net zero
With our broad portfolio of instrumentation, solutions and services we empower customers on the pathway to net zero: from process efficiency and safety to sustainability and regulatory compliance.
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .