Improve the safety of your steel production with our dedicated measurement and software offering
High temperatures, molten metal and heavy loads - steel production puts a lot of stress on both man and machine. So it is only natural that safety and availability are one of the top priorities for steel plant managers. Not only to prevent potentially deadly accidents from happening but also to make sure that production in a extremely competitive landscape never stops. For that you need robust measurement equipment that provides reliable data as well as smart control solutions.
1.63 mil.
tonnes of crude steel
were produced worldwide in 2016. This is an increase by 0,8% compared to 2015 according to the World Steel Association.
Comply with functional safety standards IEC/EN 61508 (process hazard categorization known as SIL - Safety Integrity Level) and IEC/EN 61511 (process safety using instrumentation known as Safety Instrumented Systems) in accordance with EN 13849 with process experts who guide you every step of the way in selecting the best-fit, industry-optimized instrumentation, service and solution package from our complete portfolio based on more than 60 years of experience.
Safe monitoring of critical cooling water circuits
Acid level measurement and overfill prevention
SIL certified instrumentation
Online monitoring of measuring points
Applications
Safe monitoring of critical cooling water circuits
Malfunctions in water circuits can be very dangerous to both equipment and personnel. Especially in a steel plant, where they are used to control the very high temperatures of various types of oxygen lance cooling in converters and wall and roof panels of electric arc furnaces. Also the quality of the water must be monitored regularly to prevent the growth of algae or even infectious bacteria like legionella.
Our expertise in the field
The sensors to monitor these processes were developed to withstand the harsh conditions in a steel plant.
Our leakage detection solution measures the inlet and outlet flow rates of the circuit by means of suitable flowmeters, either electromagnetic or ultrasonic. The inlet and outlet temperatures are acquired from sensors mounted near the flowmeters.
The water quality of the cooling circuit is controlled by monitoring parameters like pH, silicate build-up and oxygen. Our portfolio for liquid analysis including digital sensors and transmitters enables a reliable measurement.
Creating high-grade metal sheets includes pickling. This process step uses different kinds of acids to remove impurities. Handling these acids poses an environmental challenge and a safety issue. Above all, the acid storage tanks must be closely monitored to prevent an overfill.
Our expertise in the field
Endress+Hauser offers radar level instruments which are specifically designed to withstand aggressive media and support you with the installation to produce reliable results. We also offer a complete overfill protection automation solution which will help you fulfill prevention requirements and save you time and money.
Process control is only as good as the instruments being used. To assess a sensor, operators can rely on industry standards such as the IEC 61511. It describes Safety Integrity Levels (SIL) that are an established benchmark for the safety integrity of a system.
Our expertise in the field
Endress+Hauser has one of the most extensive portfolios of IEC 61508 certified instruments created according to safety by design standards. For hard- and software development, we have implemented standardized measures to avoid systematic faults and control random failures. Find our more about our SIL portfolio.
Online monitoring of measuring points
One of the basic ways to improve the safety of the employees is to reduce the time they spend in hazardous areas.
Our expertise in the field
New online and digital measurement technologies enable you to control your processes remotely. Endress+Hauser has developed various digital services to support your operations.
Find out more about our Netilion digital servicesand our industrial tablets for convenient monitoring and configuration.
Safety and plant availability are sensitive topics that demand a partner that you can trust, who is not interested in short-term profits but in developing sustainable relationships. Look no further, because Endress+Hauser for more than 60 years has been a reliable partner to steel companies in over 100 countries. Our instruments and solutions - all designed along industry-specific requirements - are relied upon all over the world.
200,000+
temperature sensors installed in safety critical steel production processes worldwide.
55,000
smart sensors integrated in 65 digital optimization projects.
2.6 mil.
field instruments delivered to mineral&metals operations since 2007 alone.
Water, beverages, dairy products, chemicals or pharmaceuticals have to be analyzed every day. Choose the device best suited to your process needs from our comprehensive product portfolio.
Flowmeter
Flowmeter
Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. Select the flowmeter best suited to your process needs.
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
Apart from all relevant measuring and system technologies, we also offer appropriate software for all branches of industry that provide to run your operating processes at its full potential.
System products
System products
Applicator
Temperature measurement
Temperature measurement
Thermometers and transmitters for the process industry
Related Stories
Safety
Safety in mining industry enhanced, performance sustained
Make mining safer whilst guaranteeing performance using SIL compliant and digital instrumentation.
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Food & Beverage: Trust in quality
Food & Beverage: Trust in quality
Your partner to meet global hygiene regulations, ensure consistent product quality and plant availability while conserving resources and lowering costs.
Power & Energy: Empower the future
Power & Energy: Empower the future
You provide the world with energy - we provide you with application know-how for your power plant including: steam, combined cycle power plants, waste-to-energy, hydroelectric and power-to-gas.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .