Liquiline multichannel transmitter now with EtherNet/IP™
Easily configured, monitored & diagnosed by Rockwell Automation PlantPAx™ Process Automation System
One transmitter, many parameters
The modular four-wire transmitter is available as a single-channel unit and can be extended up to eight channels at any time. Easily swap, mix or match any combination of sensors – the CM44 recognizes the sensor and will begin operating immediately without rebooting the transmitter. Memosens sensors can be pre-calibrated and sensor-specific data is stored in the sensor.
Integrated web server
The Liquiline multichannel transmitter features an integrated web server that allows the operator to remotely view diagnostic data, perform configuration, or access device parameters via any web browser. Data can be securely accessed and maintenance functions can be performed via Endress+Hauser's FieldCare asset management system.
More about Memosens

Memosens is a digital communication protocol. Since introduction in 2004, it has become a de-facto standard in liquid analysis processes. Memosens products enhance process safety, efficiency, transparency and quality at all stages of the measurement cycle.
Safe digital data transmission
Easy-to-handle, inductive bayonet lock without corroding metal contacts
Sensor head stores measurement data and sensor information for predictive maintenance
Fast plug & play with pre-calibrated sensors
Thanks to standardized sensors with Memosens® technology, you can use just one controller for multiple parameters. The CM44 accepts inputs down to the sensor level and can configure up to eight Memosens digital sensors. You can now get remote access to nitrate, spectral absorption coefficient (SAC), pH, ORP, conductivity, dissolved oxygen, turbidity, free-chlorine and ion selective electrode sensors.
Read more about similar topics:
Downloads
-
Liquiline®: A family you can rely on
High quality transmitters for plant design and operational safety
File size:
File name:
-
Liquiline® CM44 multichannel controller with Memosens
Liquiline® CM44 multichannel controller with Memosens® technology. It is as simple as that. One system for all your measuring points.
File size:
File name: