Transportable water sampler for automatic sampling of waste water using the vacuum principle - Transportable PU plastic housing, - Protection class IP 55 - Dimensions (HxWxD) = 725x532x400mm - Ambient temperatur 0 - 40 deg. C - Suction height: maximum 6 meters - Hose length: maximum 30 meters - Adjustable "Count-down" for sample start - Sample volume: presettable 20..350ml - Sampling time: impulse quantity proportional or event controlled - Impulse input: + 7 V to 27 V, or potential free contact - Sample distribution: Bottle change on time base or on number of deposited samples - Exchangeable distribution system
Successor
Fully automatic sampling in water, wastewater and industrial applications
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Search spare parts by number in drawing
22 spare parts & accessories
22 spare parts
22 accessories
Hose connection kit ASP2000/S/P/L-BOX
Drawing number
Order code
F
51003970
Socket 4pole 09-4222-00-04
Drawing number
Order code
C
50032373
Drawing number
Order code
C
50032374
Hose clip plastic size 56
Drawing number
Order code
MA
50031087
Dosing chamber acrylic 500ml
Drawing number
Order code
J
50038228
Dosing tube (upstairs) cpl.
Drawing number
Order code
IC
50042898
Drawing number
Order code
SA
50072167
Sealing plate rubber airmanager LIQUI-B
Drawing number
Order code
SD
50079265
Glass dosing chamber 500ml, retrofit-kit
Drawing number
Order code
J
50079732
O-ring set for dosing system
Air filter cpl. A/A2+D/D2
Drawing number
Order code
IA
50086064
Drawing number
Order code
L
51002657
Conductivity level sensor set 350ml (only with dosing chamber 500ml)
Drawing number
Order code
K
RPS20X-DE
Conductrivity level sensor set 500ml (only with dosing chamber 500ml)
Drawing number
Order code
K
RPS20X-DF
Silicon hose 15x2 for distribution
Drawing number
Order code
M
50031916
Elbow hose connector WES4/R1/8 PA6
Drawing number
Order code
PB
50054339
Relay 660 Ohm, ASP standard
Suction hose,13mm, length 3m ASP
Drawing number
Order code
E
51001074
Suction hose, 13mm, length 5m ASP
Drawing number
Order code
E
51001075
Suction hose 13mm, length 10m ASP
Drawing number
Order code
E
51001076
Glas 1L round transp. without screw cap
Screw Cap for glas 1L ASP2000
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .
Customize
Accept only essential
Accept all