Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in vessels or large pipes.
Device properties
Insertion length: 180 mm (7 in) or 500 mm (20 in)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Benefits
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
City of Warren, MI, finds repeatable and accurate solution for its Waste Activated Sludge (WAS) application with Endress+Hauser's Promag W unrestricted mounting 0xDN electromagnetic flowmeter.
Smart, flexible insertion measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in vessels or large pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Smart, flexible insertion measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in vessels or large pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)