Coriolis master meter provers for the Oil industry
Standardized master meter proving skids for fast, accurate and efficient on-site proving of duty meters
Accuracy is key for custody transfer metering in the Oil industry. At high flow rates, even the slightest measurement inaccuracy can lead to massive losses for supplier or buyer. Operators of measuring systems are required by regulatory compliance to test and calibrate (prove) their duty meters on a regular basis. Endress+Hauser offers turnkey master meter provers based on Coriolis mass flowmeters for highest accuracy.
75 %
smaller than traditional meter provers
Thanks to their space-saving design, Endress+Hauser master meter provers require only a fraction of the space compared to other proving systems. This allows for more room to fit other packages, especially important with marine applications. Due to the compact size, our master meters can be deployed as mobile units, giving you more flexibility in your proving operations.
How we can help
Master meter provers are the solution of choice for meter proving as they demand less maintenance and operating costs compared to conventional systems while providing the level of accuracy required by OIML and API. With our long-term expertise, we have developed a Coriolis master meter system that fits various applications where proving is required for custody transfer or fiscal metering systems. Whether offshore or onshore applications – our skids guarantee maximum accuracy and compliance:
Increase uptime while lowering overall costs thanks to a maintenance-free system with no moving parts and no need to send duty meters off-site for calibration
Reduce complexity with a standardized system that is easy to operate and to maintain
Benefit from superior accuracy and repeatability thanks to an optimized Reynolds number linearization in real time – independent of the fluid properties
Rely on embedded Heartbeat Technology for a traceable and recorded in-situ verification of the measurement quality without process interruption
Endress+Hauser is our competent partner with profound know-how. Their master meter proving solution enriches the bunkering industry in Singapore reducing the time and resources needed.
Darrick Pang, Managing Director
Metcore (Singapore)
What we offer
Endress+Hauser offers both standardized and tailor-made master meter provers – as stationary installation or on mobile skids – that can be seamlessly integrated into existing control systems. Depending on the customer's on-site flowmeter calibration...
Endress+Hauser offers both standardized and tailor-made master meter provers – as stationary installation or on mobile skids – that can be seamlessly integrated into existing control systems. Depending on the customer's on-site flowmeter calibration requirements, the skids meet a broad range of sizes and flow conditions.
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Downloads
Innovative master meter systems for the oil industry
Learn more about our standardized solutions for highly accurate on-site proving of duty meters
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .