Fast, accurate, and transparent loading and unloading process with Endress+Hauser metering skids
Oil tankers are often used for loading and unloading process in the Oil and Gas industry. From petroleum to fuel and crude oil, marine transportation of such significant volumes poses many challenges for operators. Depending on pump and hose capacity, vessel tank unloading can take up to 24 hours. Safety in operations is vital, as is accurate measurement to avoid disputes, particularly when terminals share moorings. Endress+Hauser solutions assist in these challenges and increase efficiency.
Slash negotiation times by up to 100%
Designed to your requirements, and fitted with our advanced Coriolis flowmeters, Endress+Hauser metering skids offer high flowrates, are certified to OIML R 117 for custody transfer accuracy and integrate Heartbeat technology for verification to IEC 61511-1, diagnostics to Namur NE 107. Save time in ship unloading operations with safe, increased throughput. Avoid disputes with traceable, secure, and transparent transfers. Sustain compliance to international and local standards.
How we can help
For over 50 years our worldwide network of experts has been partnering with oil and gas terminal and refinery operators to optimize marine cargo custody transfer, from front-end engineering design to operations and maintenance.
Enhance your performance with the zero-loss technique. Avoid time consuming manual sounding operations and quantity negotiations using Endress+Hauser’s certified, sealed and secure metering system.
Reduce implementation risk in your plant projects with Endress+Hauser expert support services such as project management, detailed engineering, fabrication, testing, documentation, and certification.
Save costs and time in operations with our training, validation, re-calibration, and maintenance services.
Manage your assets across their lifecycle via the unique Endress+Hauser Netilion ecosystem.
What we offer
Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids in oil and gas operations. Bring your marine cargo operations for liquids up to date with the very latest technologies, ensure compliance to local and...
Endress+Hauser is your one-stop shop for mass-based or volume-based offloading metering skids in oil and gas operations. Bring your marine cargo operations for liquids up to date with the very latest technologies, ensure compliance to local and international standards.
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Metering skid for loading and unloading in Oil & Gas
Metering skid for loading and unloading in Oil & Gas
Discover Endress+Hauser Oil and Gas industry solutions for accurate and safe truck and railcar custody transfer applications for liquid petroleum products.
Tank gauging system for the Oil & Gas industry
Tank gauging system for the Oil & Gas industry
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Coriolis master meter provers for the Oil industry
Coriolis master meter provers for the Oil industry
Learn how our turnkey master meter provers allow you to check your duty meters easily, quickly and reliably. Gain maximum accuracy while complying with regulations and minimizing operational costs.
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .