Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
History
Nitrogen removal from wastewater with Liquiline Control
Safely comply with limit values for total nitrogen and ammonium by optimizing aeration in the biological treatment
To ensure that nitrogen can be safely and efficiently removed from wastewater, the nitrification and denitrification processes must be optimally coordinated with each other. The nitrification process depends on the exact supply of oxygen at any given time. If too little oxygen is introduced into the biological treatment, the strict limit values in the outlet cannot be complied with. Running the compressors constantly at full speed will result in enormous energy consumption.
Up to 30 % energy savings in the aeration process
The blowers in a wastewater treatment plant require enormous amounts of electricity – they account for up to 70 % of the plant's total energy requirements. Optimize your nitrogen removal by using Liquiline Control and tap into considerable savings potential. The automation system controls ammonium and nitrate removal based on the influent load and your individual limits for ammonium and total nitrogen. The result is reliable, energy-saving denitrification of the wastewater.
The Liquiline Control automation solution ensures that nitrogen and ammonium are always removed from the wastewater efficiently and in accordance with the limit values.
Liquiline Control dynamically adjusts the speed of the compressors, e.g. in night-time low-load phases when only a small amount of air needs to be blown in.
The Liquiline Control automation solution ensures that nitrogen and ammonium are always removed from the wastewater efficiently and in accordance with the limit values.
How we can help
The Liquiline Control automation solution dynamically controls the air supply to the aeration tank in line with the fluctuating loads in the influent. It regulates the optimum amount of air based on the respective oxygen, ammonium and nitrate concentrations as well as the amount of wastewater flow. This way, you ensure reliable compliance with the limit values for total nitrogen and ammonium while saving large amounts of energy and on costs for the activated sludge process.
With predictive control strategies, you always stay on the safe side even with dynamic inflows and loads and easily comply with defined limits for total nitrogen and ammonium at the outlet of your wastewater treatment plant
Optimize your air supply to the biology and thus your energy consumption with the automated system
Control up to three independent zones in the biological stage simultaneously
Remain flexible for future adjustments and switch from intermittent to continuous aeration at any time
You permanently have complete control of the process, as you can adjust all relevant parameters (limit values and control parameters) at any time
Liquiline Control regulates nitrification and denitrification in the Stadtlohn wastewater treatment plant. The control system ensures compliance with limit values and optimized energy usage.
To cut energy consumption in the biological phase of its wastewater treatment plant, the town of Velen bought energy-efficient blowers and integrated the Liquiline Control aeration control system.
Liquiline Control is a PLC-based automation solution that ensures reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized air supply to the aeration tank. It is designed as a modular,...
Liquiline Control is a PLC-based automation solution that ensures reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized air supply to the aeration tank. It is designed as a modular, expandable and decentralized system in various housing configurations. This flexibility allows quick and easy integration into existing process control systems as well as the integration of existing instrumentation.
Available for installation in existing cabinets or as a separate turnkey cabinet
Easy integration into existing distributed control systems (DCS) via digital fieldbus communication
Also available as complete solution with control software, necessary instrumentation (e. g. ion-selective sensor or ammonium analyzer and oxygen sensor) and a wide range of services
Validation of measured values and sensor signals
Predictive control strategies for attenuating ammonium load peaks
Secure and convenient remote access via webserver
Operation via supplied touch display, via smartphone / tablet or from the control room
Adding further software modules is possible at any time
Oxymax COS51D is a reliable, digital oxygen sensor offering the highest level of measurement accuracy. Designed to be low-maintenance with a long operating life, it offers outstanding value for money.
High-performing flowmeter with intelligent and dynamic adaptation to changing process conditions. Measurement of gases and gas mixtures in circular piping or rectangular ducts.
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Making sure your wastewater treatment plant runs and runs
Take a look at the Endress+Hauser devices specially developed for wastewater. Memosens and Liquiline as well as monitoring solutions, that make your wastewater treatment processes easier.
Phosphorus removal from wastewater with Liquiline Control
Phosphorus removal from wastewater with Liquiline Control
Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.
Monitoring systems for municipal wastewater treatment plants
Monitoring systems for municipal wastewater treatment plants
Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.
Wastewater effluent monitoring systems for all industries
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Water monitoring systems for industrial processes
Water monitoring systems for industrial processes
Enable efficient, compliant, and cost-effective water quality monitoring for your production processes with Endress+Hauser turnkey solutions.
Water quality monitoring systems for drinking water
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Smart water network solutions
Smart water network solutions
With this smart monitoring solution, you gain full transparency of all activities in your drinking water or wastewater network. Learn how you can save time while reducing operating and energy costs.
Monitoring the asset health status in water & wastewater
Monitoring the asset health status in water & wastewater
Explore Endress+Hauser water industry solutions to flexibly and efficiently ensure water safety with verifiable regulatory compliance.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our privacy policy .