The advantages of Coriolis mass flow measurement are clear: This measuring principle is not affected by physical factors such as conductivity, pressure, temperature, density and viscosity. Straight inlet and outlet runs are unnecessary, a fact that can be extremely advantageous when space is at a premium. It is not surprising, therefore, that Coriolis flowmeters are to be found in widely differing applications and sectors of industry, particularly in chemicals and pharmaceuticals.
Virtually every fluid can be measured: detergents and solvents, heating oil and fuels, vegetable oils, animal fats, latex, silicone oils, toluene, benzene, alcohol, methane, fruit juices, toothpaste, cooking oils, vinegar, ketchup, mayonnaise, gases, liquified gases (butane, propane, natural gas), etc.
Coriolis flowmeters register simultaneously the fluid density as well as mass flow, and with the aid of temperature sensors they can also monitor the fluid temperature. Consequently, this measurement type can truly be designated “multivariable metering”. The primary measured variables, namely mass flow, fluid density and temperature, can be used to compute and display other variables such as volume flow, entrained solids content, concentration or derivative density values (e.g., standard density, °Brix, °Baumé, °API, °Balling, °Plato). Modern measuring systems are equipped to calculate and output these secondary measured variables directly via the transmitter.